Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
90° Socket Weld Elbow - Industrial Weld Fittings
90° Socket Weld Elbow
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
CPV P/N |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| 10SWE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | CPV P/N N/A H840-10-SS316L | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld |
| 10SWE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld |
| 12SWE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/4 in | CPV P/N N/A H840-12-SS316L | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld |
| 16SWE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 in | CPV P/N N/A H840-16-SS316L | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld |
| 4SWE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | CPV P/N N/A H840-4-SS316L | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld |
| 6SWE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | CPV P/N N/A H840-6-SS316L | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld |
| 8SWE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | CPV P/N N/A H840-8-SS316L | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld |
| 12SWE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/4 in | CPV P/N N/A | Production Category N/A 3 | End Connection Type N/A Tube Socket Weld |
| 16SWE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld |
| 4SWE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld |
| 6SWE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld |
| 8SWE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld |