CAD Cart (0)
▾
90° Union Elbow - SAE Flareless Tube Fitting
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AM10E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End |
| AM10E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM12E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End |
| AM14E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM16E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End |
| AM16E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM20E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM24E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End |
| AM24E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM2E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM32E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM3E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM4E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End |
| AM5E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM6E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End |
| AM8E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End |
| AM14E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM20E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM2E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM32E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM3E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM5E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM6E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM8E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM4E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
1 2

