Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
90° Union Elbow - SAE 37° Flared
90° Elbow - SAE 37° Flared
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
Specialty |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| J10BE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J12BE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J14BE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 7/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J16BE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 in | Production Category N/A 1 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J2BE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J3BE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J4BE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J5BE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J6BE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J8BE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J10BE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J12BE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J14BE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 7/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J16BE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J2BE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J3BE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J4BE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J5BE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J6BE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J8BE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J10BE-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J12BE-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J14BE-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 7/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J16BE-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
| J2BE-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A Male SAE 37° Flare |
1 2

