Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
90° Female Pipe x Straight Thread Elbow - Industrial Pipe Fittings
90° Pipe Elbow
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| 10X1/2GEF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 12X3/4GEF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 3 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 16X3/4GEF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 3 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 4X1/4GEF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 3 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 6X1/4GEF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 3 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 6X3/8GEF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 8X1/2GEF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 3 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 8X3/8GEF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 10X1/2GEF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 12X3/4GEF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 16X3/4GEF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 4X1/4GEF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 6X1/4GEF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 6X3/8GEF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 8X1/2GEF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 8X3/8GEF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |

