CAD Cart (0)
▾
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Orifice |
Cv |
Seat Material |
Production Category |
Specialty |
Product Descriptions |
Description Text |
Metric Sizing |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L28PD8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A PEEK - Non Live Loaded | Production Category N/A 3 | Specialty N/A | Product Descriptions N/A Duolok Tube End Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PD12-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A PEEK - Non Live Loaded | Production Category N/A 3 | Specialty N/A | Product Descriptions N/A Duolok Tube End Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28P8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A PEEK - Non Live Loaded | Production Category N/A 3 | Specialty N/A | Product Descriptions N/A Female NPT Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28P12PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/4-14 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A PEEK - Non Live Loaded | Production Category N/A 4 | Specialty N/A | Product Descriptions N/A Female NPT Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PD8-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A PEEK - Non Live Loaded | Production Category N/A 3 | Specialty N/A | Product Descriptions N/A Duolok Tube End Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PD12-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A PEEK - Non Live Loaded | Production Category N/A 3 | Specialty N/A | Product Descriptions N/A Duolok Tube End Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28P8PF-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A PEEK - Non Live Loaded | Production Category N/A 3 | Specialty N/A | Product Descriptions N/A Female NPT Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28P12PF-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/4-14 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A PEEK - Non Live Loaded | Production Category N/A 4 | Specialty N/A | Product Descriptions N/A Female NPT Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PD8-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A PEEK - Non Live Loaded | Production Category N/A 3 | Specialty N/A | Product Descriptions N/A Duolok Tube End Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PD12-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A PEEK - Non Live Loaded | Production Category N/A 3 | Specialty N/A | Product Descriptions N/A Duolok Tube End Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28P8PF-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A PEEK - Non Live Loaded | Production Category N/A 3 | Specialty N/A | Product Descriptions N/A Female NPT Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28P12PF-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/4-14 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A PEEK - Non Live Loaded | Production Category N/A 4 | Specialty N/A | Product Descriptions N/A Female NPT Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PLD8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A (Reinforced) PEEK- Live Loaded | Production Category N/A 1 | Specialty N/A | Product Descriptions N/A Duolok Tube End Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PLD12-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A (Reinforced) PEEK- Live Loaded | Production Category N/A 1 | Specialty N/A | Product Descriptions N/A Duolok Tube End Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PL8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A (Reinforced) PEEK- Live Loaded | Production Category N/A 1 | Specialty N/A | Product Descriptions N/A Female NPT Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PL12PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/4-14 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A (Reinforced) PEEK- Live Loaded | Production Category N/A 1 | Specialty N/A | Product Descriptions N/A Female NPT Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PLD8-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A (Reinforced) PEEK- Live Loaded | Production Category N/A 2 | Specialty N/A | Product Descriptions N/A Duolok Tube End Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PLD12-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A (Reinforced) PEEK- Live Loaded | Production Category N/A 2 | Specialty N/A | Product Descriptions N/A Duolok Tube End Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PL8PF-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A (Reinforced) PEEK- Live Loaded | Production Category N/A 2 | Specialty N/A | Product Descriptions N/A Female NPT Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PL12PF-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/4-14 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A (Reinforced) PEEK- Live Loaded | Production Category N/A 2 | Specialty N/A | Product Descriptions N/A Female NPT Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PLD8-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A (Reinforced) PEEK- Live Loaded | Production Category N/A 2 | Specialty N/A | Product Descriptions N/A Duolok Tube End Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PLD12-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A (Reinforced) PEEK- Live Loaded | Production Category N/A 2 | Specialty N/A | Product Descriptions N/A Duolok Tube End Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PL8PF-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A (Reinforced) PEEK- Live Loaded | Production Category N/A 2 | Specialty N/A | Product Descriptions N/A Female NPT Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PL12PF-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/4-14 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A (Reinforced) PEEK- Live Loaded | Production Category N/A 2 | Specialty N/A | Product Descriptions N/A Female NPT Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
| L28PD8-316-LD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 | Orifice N/A 0.406 in | Cv N/A 6.42 | Seat Material N/A PEEK - Non Live Loaded | Production Category N/A 3 | Specialty N/A Locking Device | Product Descriptions N/A Duolok Tube End Ball Valve | Description Text N/A General Purpose Ball Valve | Metric Sizing N/A No |
1 2