W-SWC-SOLIDWORKS-RENDER
Socket Weld Connector
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

10SWC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Tube Socket Weld by Male National Pipe Thread
12SWC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A Tube Socket Weld by Male National Pipe Thread
12SWC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Tube Socket Weld by Male National Pipe Thread
16SWC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 N/A Tube Socket Weld by Male National Pipe Thread
16SWC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Tube Socket Weld by Male National Pipe Thread
4-4SWC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Tube Socket Weld by Male National Pipe Thread
4SWC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Tube Socket Weld by Male National Pipe Thread
6-6SWC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Tube Socket Weld by Male National Pipe Thread
6-8SWC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Tube Socket Weld by Male National Pipe Thread
6-8SWC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Tube Socket Weld by Male National Pipe Thread
6SWC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Tube Socket Weld by Male National Pipe Thread
6SWC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Tube Socket Weld by Male National Pipe Thread
8-8SWC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Tube Socket Weld by Male National Pipe Thread
8SWC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Tube Socket Weld by Male National Pipe Thread
8SWC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Tube Socket Weld by Male National Pipe Thread
10SWC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Tube Socket Weld by Male National Pipe Thread
4-4SWC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Tube Socket Weld by Male National Pipe Thread
4SWC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Tube Socket Weld by Male National Pipe Thread
6-6SWC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Tube Socket Weld by Male National Pipe Thread
8-8SWC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Tube Socket Weld by Male National Pipe Thread
Unit of Measure
1