SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| S10T |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A 1 | N/A SAE Male O-ring Face Seal |
| S12T |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A 1 | N/A SAE Male O-ring Face Seal |
| S16T |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A 1 | N/A SAE Male O-ring Face Seal |
| S20T |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A 3 | N/A SAE Male O-ring Face Seal |
| S24T |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S4T |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A 1 | N/A SAE Male O-ring Face Seal |
| S6T |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A 1 | N/A SAE Male O-ring Face Seal |
| S8T |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A 1 | N/A SAE Male O-ring Face Seal |
| S10T-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S12T-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S16T-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S20T-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S24T-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S4T-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S6T-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S8T-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A 4 | N/A SAE Male O-ring Face Seal |
Unit of Measure
1