ORFS cross - NavSea
ORFS cross - NavSea
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Connection 4 - Type

Connection 4 - Size

Production Category

End Connection Type

P10X N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A 4 N/A Nav-Sea Male O-ring Face
P12X N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A 3 N/A Nav-Sea Male O-ring Face
P16X N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A 4 N/A Nav-Sea Male O-ring Face
P20X N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A 4 N/A Nav-Sea Male O-ring Face
P4X N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A 3 N/A Nav-Sea Male O-ring Face
P6X N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A 3 N/A Nav-Sea Male O-ring Face
P8X N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A 4 N/A Nav-Sea Male O-ring Face
P10X-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A 4 N/A Nav-Sea Male O-ring Face
P12X-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A 4 N/A Nav-Sea Male O-ring Face
P16X-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A 4 N/A Nav-Sea Male O-ring Face
P20X-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A 4 N/A Nav-Sea Male O-ring Face
P4X-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A 4 N/A Nav-Sea Male O-ring Face
P6X-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A 4 N/A Nav-Sea Male O-ring Face
P8X-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A 4 N/A Nav-Sea Male O-ring Face
Unit of Measure
1