ORFS union - NavSea
ORFS union - NavSea
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

P10BU N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Tube Socket Weld N/A 5/8 in N/A 4 N/A Nav-Sea Male O-ring Face
P10BU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Tube Socket Weld N/A 5/8 in N/A 4 N/A Nav-Sea Male O-ring Face
P12BU N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Tube Socket Weld N/A 3/4 in N/A 3 N/A Nav-Sea Male O-ring Face
P12BU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Tube Socket Weld N/A 3/4 in N/A 4 N/A Nav-Sea Male O-ring Face
P16BU N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Tube Socket Weld N/A 1 in N/A 3 N/A Nav-Sea Male O-ring Face
P16BU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Tube Socket Weld N/A 1 in N/A 4 N/A Nav-Sea Male O-ring Face
P20BU N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Tube Socket Weld N/A 1 1/4 in N/A 4 N/A Nav-Sea Male O-ring Face
P20BU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Tube Socket Weld N/A 1 1/4 in N/A 4 N/A Nav-Sea Male O-ring Face
P24BU N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Tube Socket Weld N/A 1 1/2 in N/A 3 N/A Nav-Sea Male O-ring Face
P24BU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Tube Socket Weld N/A 1 1/2 in N/A 4 N/A Nav-Sea Male O-ring Face
P2BU N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/8 in N/A Tube Socket Weld N/A 1/8 in N/A 4 N/A Nav-Sea Male O-ring Face
P2BU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/8 in N/A Tube Socket Weld N/A 1/8 in N/A 4 N/A Nav-Sea Male O-ring Face
P32BU N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A Tube Socket Weld N/A 2 in N/A 4 N/A Nav-Sea Male O-ring Face
P32BU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A Tube Socket Weld N/A 2 in N/A 4 N/A Nav-Sea Male O-ring Face
P4BU N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Tube Socket Weld N/A 1/4 in N/A 1 N/A Nav-Sea Male O-ring Face
P4BU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Tube Socket Weld N/A 1/4 in N/A 4 N/A Nav-Sea Male O-ring Face
P6BU N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Tube Socket Weld N/A 3/8 in N/A 1 N/A Nav-Sea Male O-ring Face
P6BU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Tube Socket Weld N/A 3/8 in N/A 4 N/A Nav-Sea Male O-ring Face
P8BU N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Tube Socket Weld N/A 1/2 in N/A 1 N/A Nav-Sea Male O-ring Face
P8BU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Tube Socket Weld N/A 1/2 in N/A 4 N/A Nav-Sea Male O-ring Face
Unit of Measure
1