Tube fitting unions are straight thread fittings that have two tube fitting end connections to connect two pieces of tubing in a straight run.
Tube fitting union
Union - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Production Category

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

End Connection Type

ISSD10U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 5/8 in N/A Duolok Tube End
ISSD12U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Duolok Tube End
ISSD14U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 7/8 in N/A Tube Fitting N/A 7/8 in N/A Duolok Tube End
ISSD16U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A Duolok Tube End
ISSD1U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 1/16 in N/A Tube Fitting N/A 1/16 in N/A Duolok Tube End
ISSD20U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 1 1/4 in N/A Tube Fitting N/A 1 1/4 in N/A Duolok Tube End
ISSD24U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 1 1/2 in N/A Tube Fitting N/A 1 1/2 in N/A Duolok Tube End
ISSD2U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Duolok Tube End
ISSD32U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 2 in N/A Tube Fitting N/A 2 in N/A Duolok Tube End
ISSD3U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 3/16 in N/A Tube Fitting N/A 3/16 in N/A Duolok Tube End
ISSD4U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Duolok Tube End
ISSD5U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 5/16 in N/A Tube Fitting N/A 5/16 in N/A Duolok Tube End
ISSD6U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Duolok Tube End
ISSD8U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Duolok Tube End
ISSDM10U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A Duolok Tube End
ISSDM12U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Duolok Tube End
ISSDM14U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 14 mm N/A Tube Fitting N/A 14 mm N/A Duolok Tube End
ISSDM15U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 15 mm N/A Tube Fitting N/A 15 mm N/A Duolok Tube End
ISSDM16U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A Duolok Tube End
ISSDM18U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 18 mm N/A Tube Fitting N/A 18 mm N/A Duolok Tube End
ISSDM20U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 20 mm N/A Tube Fitting N/A 20 mm N/A Duolok Tube End
ISSDM22U N/A CAD Icon (for items table) N/A 316 SS N/A 3 N/A Tube Fitting N/A 22 mm N/A Tube Fitting N/A 22 mm N/A Duolok Tube End
ISSDM25U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 25 mm N/A Tube Fitting N/A 25 mm N/A Duolok Tube End
ISSDM3U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 3 mm N/A Tube Fitting N/A 3 mm N/A Duolok Tube End
ISSDM4U N/A CAD Icon (for items table) N/A 316 SS N/A 1 N/A Tube Fitting N/A 4 mm N/A Tube Fitting N/A 4 mm N/A Duolok Tube End
Unit of Measure
1 2 3