SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Tube fitting unions are straight thread fittings that have two tube fitting end connections to connect two pieces of tubing in a straight run.
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
| IBD6U |
N/A
|
N/A Brass | N/A 1 | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A Duolok Tube End |
| IBD8U |
N/A
|
N/A Brass | N/A 1 | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A Duolok Tube End |
| IBDM10U |
N/A
|
N/A Brass | N/A 1 | N/A Tube Fitting | N/A 10 mm | N/A Tube Fitting | N/A 10 mm | N/A Duolok Tube End |
| IBDM12U |
N/A
|
N/A Brass | N/A 1 | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A Duolok Tube End |
| IBDM14U |
N/A
|
N/A Brass | N/A 4 | N/A Tube Fitting | N/A 14 mm | N/A Tube Fitting | N/A 14 mm | N/A Duolok Tube End |
| IBDM15U |
N/A
|
N/A Brass | N/A 1 | N/A Tube Fitting | N/A 15 mm | N/A Tube Fitting | N/A 15 mm | N/A Duolok Tube End |
| IBDM16U |
N/A
|
N/A Brass | N/A 1 | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 16 mm | N/A Duolok Tube End |
| IBDM22U |
N/A
|
N/A Brass | N/A 4 | N/A Tube Fitting | N/A 22 mm | N/A Tube Fitting | N/A 22 mm | N/A Duolok Tube End |
| IBDM3U |
N/A
|
N/A Brass | N/A 4 | N/A Tube Fitting | N/A 3 mm | N/A Tube Fitting | N/A 3 mm | N/A Duolok Tube End |
| IBDM4U |
N/A
|
N/A Brass | N/A 1 | N/A Tube Fitting | N/A 4 mm | N/A Tube Fitting | N/A 4 mm | N/A Duolok Tube End |
| IBDM6U |
N/A
|
N/A Brass | N/A 1 | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 6 mm | N/A Duolok Tube End |
| IBDM8U |
N/A
|
N/A Brass | N/A 1 | N/A Tube Fitting | N/A 8 mm | N/A Tube Fitting | N/A 8 mm | N/A Duolok Tube End |