Reducing union tees connect three pieces of tubing where one or more pieces of tube are smaller than the largest tubing.
Tube fitting reducing tee
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

T_NUM

Production Category

End Connection Type

IHCD8RUT84 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/4 in N/A 1/2 in N/A 4 N/A Duolok Tube End
IHCD8RUT86 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 3/8 in N/A 1/2 in N/A 4 N/A Duolok Tube End
IMD12RUT126 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/8 in N/A 3/4 in N/A 4 N/A Duolok Tube End
IMD12RUT128 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 1/2 in N/A 3/4 in N/A 4 N/A Duolok Tube End
IMD6RUT46 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 3/8 in N/A 3/8 in N/A 4 N/A Duolok Tube End
IMD6RUT64 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 1/4 in N/A 3/8 in N/A 4 N/A Duolok Tube End
IMD8RUT66 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1/2 in N/A 4 N/A Duolok Tube End
IMD8RUT84 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/4 in N/A 1/2 in N/A 4 N/A Duolok Tube End
IMD8RUT86 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 3/8 in N/A 1/2 in N/A 4 N/A Duolok Tube End
Unit of Measure
1 2