SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
D_NUM |
T_NUM |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| IHCD8MCRT6 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/2 in | N/A Male BSPT | N/A 3/8-19 | N/A 0.90 in | N/A 1/2 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IHCD8MCRT8 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/2 in | N/A Male BSPT | N/A 1/2-14 | N/A 0.90 in | N/A 1/2 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IHCD6MCRT2 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 3/8 in | N/A Male BSPT | N/A 1/8-28 | N/A 0.66 in | N/A 3/8 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IMD12MCRT12 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/4 in | N/A Male BSPT | N/A 3/4-14 | N/A 0.96 in | N/A 3/4 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IMD2MCRT2 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/8 in | N/A Male BSPT | N/A 1/8-28 | N/A 0.50 in | N/A 1/8 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IMD2MCRT4 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/8 in | N/A Male BSPT | N/A 1/4-19 | N/A 0.50 in | N/A 1/8 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IMD4MCRT2 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Male BSPT | N/A 1/8-28 | N/A 0.60 in | N/A 1/4 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IMD4MCRT4 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Male BSPT | N/A 1/4-19 | N/A 0.60 in | N/A 1/4 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IMD4MCRT6 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Male BSPT | N/A 3/8-19 | N/A 0.60 in | N/A 1/4 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IMD4MCRT8 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Male BSPT | N/A 1/2-14 | N/A 0.60 in | N/A 1/4 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IMD6MCRT4 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/8 in | N/A Male BSPT | N/A 1/4-19 | N/A 0.66 in | N/A 3/8 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IMD6MCRT6 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/8 in | N/A Male BSPT | N/A 3/8-19 | N/A 0.66 in | N/A 3/8 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IMD6MCRT8 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/8 in | N/A Male BSPT | N/A 1/2-14 | N/A 0.66 in | N/A 3/8 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IMD8MCRT12 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/2 in | N/A Male BSPT | N/A 3/4-14 | N/A 0.90 in | N/A 1/2 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IMD8MCRT6 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/2 in | N/A Male BSPT | N/A 3/8-19 | N/A 0.90 in | N/A 1/2 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IMD8MCRT8 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/2 in | N/A Male BSPT | N/A 1/2-14 | N/A 0.90 in | N/A 1/2 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IMD6MCRT2 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/8 in | N/A Male BSPT | N/A 1/8-28 | N/A 0.66 in | N/A 3/8 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |