Tube fitting BSPT connector
Male Connector BSPT - Duolok
Unit of Measure
1 2 3 4 5 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

D_NUM

T_NUM

Production Category

End Connection Type

ISSDM4MCRT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 4 mm N/A Male BSPT N/A 1/8-28 N/A 13.7 mm N/A 4 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM4MCRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 4 mm N/A Male BSPT N/A 1/4-19 N/A 13.7 mm N/A 4 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM6MCRT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Male BSPT N/A 1/8-28 N/A 15.3 mm N/A 6 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM6MCRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Male BSPT N/A 1/4-19 N/A 15.3 mm N/A 6 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM6MCRT6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Male BSPT N/A 3/8-19 N/A 15.3 mm N/A 6 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM6MCRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Male BSPT N/A 1/2-14 N/A 15.3 mm N/A 6 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM8MCRT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Male BSPT N/A 1/8-28 N/A 16.2 mm N/A 8 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM8MCRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Male BSPT N/A 1/4-19 N/A 16.2 mm N/A 8 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM8MCRT6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Male BSPT N/A 3/8-19 N/A 16.2 mm N/A 8 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM8MCRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Male BSPT N/A 1/2-14 N/A 16.2 mm N/A 8 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD5MCRT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/16 in N/A Male BSPT N/A 1/8-28 N/A 0.64 in N/A 5/16 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD5MCRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/16 in N/A Male BSPT N/A 1/4-19 N/A 0.64 in N/A 5/16 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD6MCRT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 1/8-28 N/A 0.66 in N/A 3/8 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM25MCRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A Male BSPT N/A 1/2-14 N/A 31.3 mm N/A N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM22MCRT16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 22 mm N/A Male BSPT N/A 1-11 N/A 26 mm N/A 22 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IHCD2MCRT2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Male BSPT N/A 1/8-28 N/A 0.50 in N/A 1/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IHCD2MCRT4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Male BSPT N/A 1/4-19 N/A 0.50 in N/A 1/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IHCD4MCRT2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 1/8-28 N/A 0.60 in N/A 1/4 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IHCD4MCRT4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 1/4-19 N/A 0.60 in N/A 1/4 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IHCD4MCRT6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 3/8-19 N/A 0.60 in N/A 1/4 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IHCD4MCRT8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 1/2-14 N/A 0.60 in N/A 1/4 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IHCD6MCRT4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 1/4-19 N/A 0.66 in N/A 3/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IHCD6MCRT6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 3/8-19 N/A 0.66 in N/A 3/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IHCD6MCRT8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 1/2-14 N/A 0.66 in N/A 3/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IHCD8MCRT12 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Male BSPT N/A 3/4-14 N/A 0.90 in N/A 1/2 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
Unit of Measure
1 2 3 4 5