SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
D_NUM |
T_NUM |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| IBDM15MCRT8 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 15 mm | N/A Male BSPT | N/A 1/2-14 | N/A 24.4 mm | N/A 15 mm | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM16MCRT12 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 16 mm | N/A Male BSPT | N/A 3/4-14 | N/A 24.4 mm | N/A 16 mm | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM16MCRT4 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 16 mm | N/A Male BSPT | N/A 1/4-19 | N/A 24.4 mm | N/A 16 mm | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM16MCRT6 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 16 mm | N/A Male BSPT | N/A 3/8-19 | N/A 24.4 mm | N/A 16 mm | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM16MCRT8 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 16 mm | N/A Male BSPT | N/A 1/2-14 | N/A 24.4 mm | N/A 16 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM22MCRT12 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 22 mm | N/A Male BSPT | N/A 3/4-14 | N/A 26 mm | N/A 22 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM22MCRT16 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 22 mm | N/A Male BSPT | N/A 1-11 | N/A 26 mm | N/A 22 mm | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM4MCRT2 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 4 mm | N/A Male BSPT | N/A 1/8-28 | N/A 13.7 mm | N/A 4 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM4MCRT4 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 4 mm | N/A Male BSPT | N/A 1/4-19 | N/A 13.7 mm | N/A 4 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM6MCRT2 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 6 mm | N/A Male BSPT | N/A 1/8-28 | N/A 15.3 mm | N/A 6 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM6MCRT4 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 6 mm | N/A Male BSPT | N/A 1/4-19 | N/A 15.3 mm | N/A 6 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM6MCRT6 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 6 mm | N/A Male BSPT | N/A 3/8-19 | N/A 15.3 mm | N/A 6 mm | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM6MCRT8 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 6 mm | N/A Male BSPT | N/A 1/2-14 | N/A 15.3 mm | N/A 6 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM8MCRT2 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 8 mm | N/A Male BSPT | N/A 1/8-28 | N/A 16.2 mm | N/A 8 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM8MCRT4 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 8 mm | N/A Male BSPT | N/A 1/4-19 | N/A 16.2 mm | N/A 8 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM8MCRT6 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 8 mm | N/A Male BSPT | N/A 3/8-19 | N/A 16.2 mm | N/A 8 mm | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IBDM8MCRT8 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 8 mm | N/A Male BSPT | N/A 1/2-14 | N/A 16.2 mm | N/A 8 mm | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD12MCRT12 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/4 in | N/A Male BSPT | N/A 3/4-14 | N/A 0.96 in | N/A 3/4 in | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD16MCRT16 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1 in | N/A Male BSPT | N/A 1-11 | N/A 1.23 in | N/A 1 in | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD2MCRT2 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/8 in | N/A Male BSPT | N/A 1/8-28 | N/A 0.50 in | N/A 1/8 in | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD2MCRT4 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/8 in | N/A Male BSPT | N/A 1/4-19 | N/A 0.50 in | N/A 1/8 in | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD4MCRT2 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/4 in | N/A Male BSPT | N/A 1/8-28 | N/A 0.60 in | N/A 1/4 in | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD4MCRT4 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/4 in | N/A Male BSPT | N/A 1/4-19 | N/A 0.60 in | N/A 1/4 in | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD4MCRT6 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/4 in | N/A Male BSPT | N/A 3/8-19 | N/A 0.60 in | N/A 1/4 in | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD4MCRT8 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/4 in | N/A Male BSPT | N/A 1/2-14 | N/A 0.60 in | N/A 1/4 in | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |