Tube fitting BSPT connector
Male Connector BSPT - Duolok
Unit of Measure
1 2 3 4 5 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

D_NUM

T_NUM

Production Category

End Connection Type

IBD12MCRT12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A Male BSPT N/A 3/4-14 N/A 0.96 in N/A 3/4 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD16MCRT16 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 in N/A Male BSPT N/A 1-11 N/A 1.23 in N/A 1 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD2MCRT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A Male BSPT N/A 1/8-28 N/A 0.50 in N/A 1/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD2MCRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A Male BSPT N/A 1/4-19 N/A 0.50 in N/A 1/8 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD4MCRT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 1/8-28 N/A 0.60 in N/A 1/4 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD4MCRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 1/4-19 N/A 0.60 in N/A 1/4 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD4MCRT6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 3/8-19 N/A 0.60 in N/A 1/4 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD4MCRT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 1/2-14 N/A 0.60 in N/A 1/4 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD5MCRT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 5/16 in N/A Male BSPT N/A 1/8-28 N/A 0.64 in N/A 5/16 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD5MCRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 5/16 in N/A Male BSPT N/A 1/4-19 N/A 0.64 in N/A 5/16 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD6MCRT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 1/8-28 N/A 0.66 in N/A 3/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD6MCRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 1/4-19 N/A 0.66 in N/A 3/8 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD6MCRT6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 3/8-19 N/A 0.66 in N/A 3/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD6MCRT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 1/2-14 N/A 0.66 in N/A 3/8 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD8MCRT12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Male BSPT N/A 3/4-14 N/A 0.90 in N/A 1/2 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD8MCRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Male BSPT N/A 1/4-19 N/A 0.90 in N/A 1/2 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBD8MCRT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Male BSPT N/A 1/2-14 N/A 0.90 in N/A 1/2 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM10MCRT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Male BSPT N/A 1/8-28 N/A 17.2 mm N/A 10 mm N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM10MCRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Male BSPT N/A 1/4-19 N/A 17.2 mm N/A 10 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM10MCRT6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Male BSPT N/A 3/8-19 N/A 17.2 mm N/A 10 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM10MCRT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Male BSPT N/A 1/2-14 N/A 17.2 mm N/A 10 mm N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM12MCRT12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Male BSPT N/A 3/4-14 N/A 22.8 mm N/A 12 mm N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM12MCRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Male BSPT N/A 1/4-19 N/A 22.8 mm N/A 12 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM12MCRT6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Male BSPT N/A 3/8-19 N/A 22.8 mm N/A 12 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM12MCRT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Male BSPT N/A 1/2-14 N/A 22.8 mm N/A 12 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
Unit of Measure
1 2 3 4 5