Tube fitting BSPT connector
Male Connector BSPT - Duolok
Unit of Measure
1 2 3 4 5 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

D_NUM

T_NUM

Production Category

End Connection Type

IHCD8MCRT6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Male BSPT N/A 3/8-19 N/A 0.90 in N/A 1/2 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IHCD8MCRT8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Male BSPT N/A 1/2-14 N/A 0.90 in N/A 1/2 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IHCD6MCRT2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 1/8-28 N/A 0.66 in N/A 3/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IMD12MCRT12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Male BSPT N/A 3/4-14 N/A 0.96 in N/A 3/4 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IMD2MCRT2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Male BSPT N/A 1/8-28 N/A 0.50 in N/A 1/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IMD2MCRT4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Male BSPT N/A 1/4-19 N/A 0.50 in N/A 1/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IMD4MCRT2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 1/8-28 N/A 0.60 in N/A 1/4 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IMD4MCRT4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 1/4-19 N/A 0.60 in N/A 1/4 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IMD4MCRT6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 3/8-19 N/A 0.60 in N/A 1/4 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IMD4MCRT8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 1/2-14 N/A 0.60 in N/A 1/4 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IMD6MCRT4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 1/4-19 N/A 0.66 in N/A 3/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IMD6MCRT6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 3/8-19 N/A 0.66 in N/A 3/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IMD6MCRT8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 1/2-14 N/A 0.66 in N/A 3/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IMD8MCRT12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male BSPT N/A 3/4-14 N/A 0.90 in N/A 1/2 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IMD8MCRT6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male BSPT N/A 3/8-19 N/A 0.90 in N/A 1/2 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IMD8MCRT8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male BSPT N/A 1/2-14 N/A 0.90 in N/A 1/2 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IMD6MCRT2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 1/8-28 N/A 0.66 in N/A 3/8 in N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
Unit of Measure
1 2 3 4 5