SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
D_NUM |
T_NUM |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| ISSDM4MCRT2 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 4 mm | N/A Male BSPT | N/A 1/8-28 | N/A 13.7 mm | N/A 4 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM4MCRT4 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 4 mm | N/A Male BSPT | N/A 1/4-19 | N/A 13.7 mm | N/A 4 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM6MCRT2 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 6 mm | N/A Male BSPT | N/A 1/8-28 | N/A 15.3 mm | N/A 6 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM6MCRT4 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 6 mm | N/A Male BSPT | N/A 1/4-19 | N/A 15.3 mm | N/A 6 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM6MCRT6 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 6 mm | N/A Male BSPT | N/A 3/8-19 | N/A 15.3 mm | N/A 6 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM6MCRT8 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 6 mm | N/A Male BSPT | N/A 1/2-14 | N/A 15.3 mm | N/A 6 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM8MCRT2 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 8 mm | N/A Male BSPT | N/A 1/8-28 | N/A 16.2 mm | N/A 8 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM8MCRT4 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 8 mm | N/A Male BSPT | N/A 1/4-19 | N/A 16.2 mm | N/A 8 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM8MCRT6 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 8 mm | N/A Male BSPT | N/A 3/8-19 | N/A 16.2 mm | N/A 8 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM8MCRT8 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 8 mm | N/A Male BSPT | N/A 1/2-14 | N/A 16.2 mm | N/A 8 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD5MCRT2 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 5/16 in | N/A Male BSPT | N/A 1/8-28 | N/A 0.64 in | N/A 5/16 in | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD5MCRT4 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 5/16 in | N/A Male BSPT | N/A 1/4-19 | N/A 0.64 in | N/A 5/16 in | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD6MCRT2 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/8 in | N/A Male BSPT | N/A 1/8-28 | N/A 0.66 in | N/A 3/8 in | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM25MCRT8 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 25 mm | N/A Male BSPT | N/A 1/2-14 | N/A 31.3 mm | N/A | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| ISSDM22MCRT16 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 22 mm | N/A Male BSPT | N/A 1-11 | N/A 26 mm | N/A 22 mm | N/A 1 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IHCD2MCRT2 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/8 in | N/A Male BSPT | N/A 1/8-28 | N/A 0.50 in | N/A 1/8 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IHCD2MCRT4 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/8 in | N/A Male BSPT | N/A 1/4-19 | N/A 0.50 in | N/A 1/8 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IHCD4MCRT2 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/4 in | N/A Male BSPT | N/A 1/8-28 | N/A 0.60 in | N/A 1/4 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IHCD4MCRT4 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/4 in | N/A Male BSPT | N/A 1/4-19 | N/A 0.60 in | N/A 1/4 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IHCD4MCRT6 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/4 in | N/A Male BSPT | N/A 3/8-19 | N/A 0.60 in | N/A 1/4 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IHCD4MCRT8 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/4 in | N/A Male BSPT | N/A 1/2-14 | N/A 0.60 in | N/A 1/4 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IHCD6MCRT4 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 3/8 in | N/A Male BSPT | N/A 1/4-19 | N/A 0.66 in | N/A 3/8 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IHCD6MCRT6 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 3/8 in | N/A Male BSPT | N/A 3/8-19 | N/A 0.66 in | N/A 3/8 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IHCD6MCRT8 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 3/8 in | N/A Male BSPT | N/A 1/2-14 | N/A 0.66 in | N/A 3/8 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |
| IHCD8MCRT12 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/2 in | N/A Male BSPT | N/A 3/4-14 | N/A 0.90 in | N/A 1/2 in | N/A 4 | N/A Duolok Tube End by Male British Standard Pipe Tapered |