Tube fitting BSPT connector
Male Connector BSPT - Duolok
Unit of Measure
1 2 3 4 5 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

D_NUM

T_NUM

Production Category

End Connection Type

ISSD6MCRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 1/4-19 N/A 0.66 in N/A 3/8 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD6MCRT6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 3/8-19 N/A 0.66 in N/A 3/8 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD6MCRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male BSPT N/A 1/2-14 N/A 0.66 in N/A 3/8 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD8MCRT12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male BSPT N/A 3/4-14 N/A 0.90 in N/A 1/2 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD8MCRT6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male BSPT N/A 3/8-19 N/A 0.90 in N/A 1/2 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD8MCRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male BSPT N/A 1/2-14 N/A 0.90 in N/A 1/2 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM10MCRT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Male BSPT N/A 1/8-28 N/A 17.2 mm N/A 10 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM10MCRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Male BSPT N/A 1/4-19 N/A 17.2 mm N/A 10 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM10MCRT6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Male BSPT N/A 3/8-19 N/A 17.2 mm N/A 10 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM10MCRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Male BSPT N/A 1/2-14 N/A 17.2 mm N/A 10 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM12MCRT12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male BSPT N/A 3/4-14 N/A 22.8 mm N/A 12 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM12MCRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male BSPT N/A 1/4-19 N/A 22.8 mm N/A 12 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM12MCRT6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male BSPT N/A 3/8-19 N/A 22.8 mm N/A 12 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM12MCRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male BSPT N/A 1/2-14 N/A 22.8 mm N/A 12 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM15MCRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 15 mm N/A Male BSPT N/A 1/2-14 N/A 24.4 mm N/A 15 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM16MCRT12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Male BSPT N/A 3/4-14 N/A 24.4 mm N/A 16 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM16MCRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Male BSPT N/A 1/4-19 N/A 24.4 mm N/A 16 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM16MCRT6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Male BSPT N/A 3/8-19 N/A 24.4 mm N/A 16 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM16MCRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Male BSPT N/A 1/2-14 N/A 24.4 mm N/A 16 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM18MCRT12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Male BSPT N/A 3/4-14 N/A 24.4 mm N/A 18 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM18MCRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Male BSPT N/A 1/2-14 N/A 24.4 mm N/A 18 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM20MCRT12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Male BSPT N/A 3/4-14 N/A 26 mm N/A 20 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM20MCRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Male BSPT N/A 1/2-14 N/A 26 mm N/A 20 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM22MCRT12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 22 mm N/A Male BSPT N/A 3/4-14 N/A 26 mm N/A 22 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSDM25MCRT12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A Male BSPT N/A 3/4-14 N/A 31.3 mm N/A 25 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
Unit of Measure
1 2 3 4 5