Tube fitting BSPT connector
Male Connector BSPT - Duolok
Unit of Measure
1 2 3 4 5 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

D_NUM

T_NUM

Production Category

End Connection Type

IBDM15MCRT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 15 mm N/A Male BSPT N/A 1/2-14 N/A 24.4 mm N/A 15 mm N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM16MCRT12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Male BSPT N/A 3/4-14 N/A 24.4 mm N/A 16 mm N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM16MCRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Male BSPT N/A 1/4-19 N/A 24.4 mm N/A 16 mm N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM16MCRT6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Male BSPT N/A 3/8-19 N/A 24.4 mm N/A 16 mm N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM16MCRT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Male BSPT N/A 1/2-14 N/A 24.4 mm N/A 16 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM22MCRT12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 22 mm N/A Male BSPT N/A 3/4-14 N/A 26 mm N/A 22 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM22MCRT16 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 22 mm N/A Male BSPT N/A 1-11 N/A 26 mm N/A 22 mm N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM4MCRT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 4 mm N/A Male BSPT N/A 1/8-28 N/A 13.7 mm N/A 4 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM4MCRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 4 mm N/A Male BSPT N/A 1/4-19 N/A 13.7 mm N/A 4 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM6MCRT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Male BSPT N/A 1/8-28 N/A 15.3 mm N/A 6 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM6MCRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Male BSPT N/A 1/4-19 N/A 15.3 mm N/A 6 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM6MCRT6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Male BSPT N/A 3/8-19 N/A 15.3 mm N/A 6 mm N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM6MCRT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Male BSPT N/A 1/2-14 N/A 15.3 mm N/A 6 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM8MCRT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Male BSPT N/A 1/8-28 N/A 16.2 mm N/A 8 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM8MCRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Male BSPT N/A 1/4-19 N/A 16.2 mm N/A 8 mm N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM8MCRT6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Male BSPT N/A 3/8-19 N/A 16.2 mm N/A 8 mm N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
IBDM8MCRT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Male BSPT N/A 1/2-14 N/A 16.2 mm N/A 8 mm N/A 4 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD12MCRT12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Male BSPT N/A 3/4-14 N/A 0.96 in N/A 3/4 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD16MCRT16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Male BSPT N/A 1-11 N/A 1.23 in N/A 1 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD2MCRT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Male BSPT N/A 1/8-28 N/A 0.50 in N/A 1/8 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD2MCRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Male BSPT N/A 1/4-19 N/A 0.50 in N/A 1/8 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD4MCRT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 1/8-28 N/A 0.60 in N/A 1/4 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD4MCRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 1/4-19 N/A 0.60 in N/A 1/4 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD4MCRT6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 3/8-19 N/A 0.60 in N/A 1/4 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
ISSD4MCRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Male BSPT N/A 1/2-14 N/A 0.60 in N/A 1/4 in N/A 1 N/A Duolok Tube End by Male British Standard Pipe Tapered
Unit of Measure
1 2 3 4 5