Bulkhead tube stub adapters are used to connect tubing to tube fitting ends through barriers such as bulkheads, cabinets walls and instrument enclosurer. The can be use to position instruments and fittings as they pass through a barrier.
Tube fitting bulkhead reducer
Tube fitting bulk reducer
Unit of Measure
1 

Part #

CAD

Body Material

UNSPSC Commodity

UNSPSC

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Temperature

Availability

Production Category

End Connection Type

ISSG2BR2 N/A CAD Icon (for items table) N/A 316 SS N/A N/A N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/8 in N/A -15 to 350 ºF N/A N/A 1 N/A Griplok Tube End by Griplok Tube Stub
ISSG4BR4 N/A CAD Icon (for items table) N/A 316 SS N/A N/A N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A -15 to 350 ºF N/A N/A 1 N/A Griplok Tube End by Griplok Tube Stub
ISSG6BR6 N/A CAD Icon (for items table) N/A 316 SS N/A N/A N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A -15 to 350 ºF N/A N/A 1 N/A Griplok Tube End by Griplok Tube Stub
ISSG8BR8 N/A CAD Icon (for items table) N/A 316 SS N/A N/A N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A -15 to 350 ºF N/A N/A 1 N/A Griplok Tube End by Griplok Tube Stub
IBG2BR2 N/A CAD Icon (for items table) N/A Brass N/A N/A N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/8 in N/A -15 to 350 ºF N/A N/A 1 N/A Griplok Tube End by Griplok Tube Stub
IBG4BR4 N/A CAD Icon (for items table) N/A Brass N/A N/A N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A -15 to 350 ºF N/A N/A 1 N/A Griplok Tube End by Griplok Tube Stub
IBG6BR6 N/A CAD Icon (for items table) N/A Brass N/A N/A N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A -15 to 350 ºF N/A N/A 1 N/A Griplok Tube End by Griplok Tube Stub
IBG8BR8 N/A CAD Icon (for items table) N/A Brass N/A N/A N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A -15 to 350 ºF N/A N/A 4 N/A Griplok Tube End by Griplok Tube Stub
IMG4BR4 N/A CAD Icon (for items table) N/A Alloy 400 N/A N/A N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A -15 to 350 ºF N/A N/A 4 N/A Griplok Tube End by Griplok Tube Stub
IMG6BR6 N/A CAD Icon (for items table) N/A Alloy 400 N/A N/A N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A -15 to 350 ºF N/A N/A 4 N/A Griplok Tube End by Griplok Tube Stub
IMG8BR8 N/A CAD Icon (for items table) N/A Alloy 400 N/A N/A N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A -15 to 350 ºF N/A N/A 4 N/A Griplok Tube End by Griplok Tube Stub
Unit of Measure
1