SAE flareless SAE straight thread run tee
SAE Flareless Straight Thread Run Tee
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

AM4GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A SAE Flareless N/A 1/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
Unit of Measure
1 2