SAE flareless SAE straight thread run tee
SAE Flareless Straight Thread Run Tee
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

AM10GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A SAE Flareless N/A 5/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM12GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A SAE Flareless N/A 3/4 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM12GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A SAE Flareless N/A 3/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM14GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 7/8 in N/A Male SAE Straight Thread N/A 7/8 in N/A SAE Flareless N/A 7/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM16GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A SAE Flareless N/A 1 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM20GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A SAE Flareless N/A 1 1/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM24GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A SAE Flareless N/A 1 1/2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM2GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A SAE Flareless N/A 1/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM32GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A SAE Flareless N/A 2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM3GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/16 in N/A Male SAE Straight Thread N/A 3/16 in N/A SAE Flareless N/A 3/16 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM4GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A SAE Flareless N/A 1/4 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM5GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/16 in N/A Male SAE Straight Thread N/A 5/16 in N/A SAE Flareless N/A 5/16 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM6GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A SAE Flareless N/A 3/8 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM8GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A SAE Flareless N/A 1/2 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM10GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A SAE Flareless N/A 5/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM14GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 7/8 in N/A Male SAE Straight Thread N/A 7/8 in N/A SAE Flareless N/A 7/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM16GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A SAE Flareless N/A 1 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM20GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A SAE Flareless N/A 1 1/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM24GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A SAE Flareless N/A 1 1/2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM2GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A SAE Flareless N/A 1/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM32GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A SAE Flareless N/A 2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM3GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/16 in N/A Male SAE Straight Thread N/A 3/16 in N/A SAE Flareless N/A 3/16 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM5GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A Male SAE Straight Thread N/A 5/16 in N/A SAE Flareless N/A 5/16 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM6GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A SAE Flareless N/A 3/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM8GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A SAE Flareless N/A 1/2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
Unit of Measure
1 2