SAE flareless SAE straight thread branch tee
SAE Flareless Straight Thread Branch Tee
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

AM10GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A SAE Flareless N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM12GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A SAE Flareless N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM12GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A SAE Flareless N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM14GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 7/8 in N/A SAE Flareless N/A 7/8 in N/A Male SAE Straight Thread N/A 7/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM16GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A SAE Flareless N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM20GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/4 in N/A SAE Flareless N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM24GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/2 in N/A SAE Flareless N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM2GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/8 in N/A SAE Flareless N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM32GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 2 in N/A SAE Flareless N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM3GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/16 in N/A SAE Flareless N/A 3/16 in N/A Male SAE Straight Thread N/A 3/16 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM3GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/16 in N/A SAE Flareless N/A 3/16 in N/A Male SAE Straight Thread N/A 3/16 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM4GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A SAE Flareless N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM4GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A SAE Flareless N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM5GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/16 in N/A SAE Flareless N/A 5/16 in N/A Male SAE Straight Thread N/A 5/16 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM6GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A SAE Flareless N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM8GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A SAE Flareless N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM10GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A SAE Flareless N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM14GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 7/8 in N/A SAE Flareless N/A 7/8 in N/A Male SAE Straight Thread N/A 7/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM16GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 in N/A SAE Flareless N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM20GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A SAE Flareless N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM24GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/2 in N/A SAE Flareless N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM2GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/8 in N/A SAE Flareless N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM32GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 2 in N/A SAE Flareless N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM5GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A SAE Flareless N/A 5/16 in N/A Male SAE Straight Thread N/A 5/16 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM6GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A SAE Flareless N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
Unit of Measure
1 2