SAE flareless male run tee
SAE Flareless Male Branch Tee
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

AM10TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A SAE Flareless N/A 5/8 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12TMT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A SAE Flareless N/A 3/4 in N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A SAE Flareless N/A 3/4 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM14TMT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 7/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A SAE Flareless N/A 7/8 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM14TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 7/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A SAE Flareless N/A 7/8 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM16TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A SAE Flareless N/A 1 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM20TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A SAE Flareless N/A 1 1/4 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM24TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A SAE Flareless N/A 1 1/2 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM2TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A SAE Flareless N/A 1/8 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM32TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 2 in N/A Male National Pipe Thread N/A 2-11 1/2 N/A SAE Flareless N/A 2 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM3TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A SAE Flareless N/A 3/16 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-4-4TMT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A SAE Flareless N/A 1/4 in N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4TMT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A SAE Flareless N/A 1/4 in N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A SAE Flareless N/A 1/4 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM5TMT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A SAE Flareless N/A 5/16 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6-6-6TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A SAE Flareless N/A 3/8 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6TMT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A SAE Flareless N/A 3/8 in N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A SAE Flareless N/A 3/8 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8-8-8TMT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A SAE Flareless N/A 1/2 in N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8-8-8TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A SAE Flareless N/A 1/2 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM10TMT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A SAE Flareless N/A 5/8 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM16TMT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A SAE Flareless N/A 1 in N/A 3 N/A SAE Flareless Tube End by Male National Pipe Thread
AM20TMT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A SAE Flareless N/A 1 1/4 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM24TMT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A SAE Flareless N/A 1 1/2 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM2TMT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A SAE Flareless N/A 1/8 in N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
Unit of Measure
1 2