SAE flareless male branch tee
SAE Flareless Male Run Tee
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

AM24TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/2 in N/A SAE Flareless N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM32TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 2 in N/A SAE Flareless N/A 2 in N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM3TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/16 in N/A SAE Flareless N/A 3/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM5TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A SAE Flareless N/A 5/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6-6-6TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 3 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
Unit of Measure
1 2