SAE flareless male branch tee
SAE Flareless Male Run Tee
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

AM10TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM14TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 7/8 in N/A SAE Flareless N/A 7/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM16TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 in N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM16TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM20TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/4 in N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM24TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/2 in N/A SAE Flareless N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM2TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/8 in N/A SAE Flareless N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM2TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/8 in N/A SAE Flareless N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM32TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 2 in N/A SAE Flareless N/A 2 in N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM3TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/16 in N/A SAE Flareless N/A 3/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-4-4TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM5TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/16 in N/A SAE Flareless N/A 5/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6-6-6TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8-8-8TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8-8-8TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-4-4TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM10TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM14TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 7/8 in N/A SAE Flareless N/A 7/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM20TTM N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
Unit of Measure
1 2