SAE Flareless Female Run Tee
SAE Flareless Female Branch Tee
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

AM10TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A SAE Flareless N/A 5/8 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM12-8-12TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Female National Pipe Thread N/A 1/2-14 N/A SAE Flareless N/A 3/4 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM12TFT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Female National Pipe Thread N/A 3/4-14 N/A SAE Flareless N/A 3/4 in N/A 1 N/A SAE Flareless Tube End by Female National Pipe Thread
AM12TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Female National Pipe Thread N/A 3/4-14 N/A SAE Flareless N/A 3/4 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM14TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 7/8 in N/A Female National Pipe Thread N/A 3/4-14 N/A SAE Flareless N/A 7/8 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM16TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A Female National Pipe Thread N/A 1-11 1/2 N/A SAE Flareless N/A 1 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM20TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/4 in N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A SAE Flareless N/A 1 1/4 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM24TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/2 in N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A SAE Flareless N/A 1 1/2 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM2TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/8 in N/A Female National Pipe Thread N/A 1/8-27 N/A SAE Flareless N/A 1/8 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM32TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 2 in N/A Female National Pipe Thread N/A 2-11 1/2 N/A SAE Flareless N/A 2 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM3TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/16 in N/A Female National Pipe Thread N/A 1/8-27 N/A SAE Flareless N/A 3/16 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM4-4-4TFT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A SAE Flareless N/A 1/4 in N/A 1 N/A SAE Flareless Tube End by Female National Pipe Thread
AM4-4-4TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A SAE Flareless N/A 1/4 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM4TFT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A SAE Flareless N/A 1/4 in N/A 1 N/A SAE Flareless Tube End by Female National Pipe Thread
AM4TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A SAE Flareless N/A 1/4 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM5TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/16 in N/A Female National Pipe Thread N/A 1/8-27 N/A SAE Flareless N/A 5/16 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM6-6-6TFT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A SAE Flareless N/A 3/8 in N/A 1 N/A SAE Flareless Tube End by Female National Pipe Thread
AM6-6-6TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A SAE Flareless N/A 3/8 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM6TFT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A SAE Flareless N/A 3/8 in N/A 1 N/A SAE Flareless Tube End by Female National Pipe Thread
AM6TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A SAE Flareless N/A 3/8 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM8-8-8TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A SAE Flareless N/A 1/2 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM8TFT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A SAE Flareless N/A 1/2 in N/A 1 N/A SAE Flareless Tube End by Female National Pipe Thread
AM8TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A SAE Flareless N/A 1/2 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM10TFT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A SAE Flareless N/A 5/8 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM12-8-12TFT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Female National Pipe Thread N/A 1/2-14 N/A SAE Flareless N/A 3/4 in N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
Unit of Measure
1 2