SAE Flareless Female Branch Tee
SAE Flareless Female Run Tee
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

AM20TTF N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A SAE Flareless N/A 1 1/4 in N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM24TTF N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/2 in N/A SAE Flareless N/A 1 1/2 in N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM2TTF N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/8 in N/A SAE Flareless N/A 1/8 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM32TTF N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 2 in N/A SAE Flareless N/A 2 in N/A Female National Pipe Thread N/A 2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM3TTF N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/16 in N/A SAE Flareless N/A 3/16 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM5-5-4TTF N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A SAE Flareless N/A 5/16 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM5TTF N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A SAE Flareless N/A 5/16 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM6-6-6TTF N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A SAE Flareless N/A 3/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM8-8-4TTF N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A SAE Flareless N/A 1/2 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM8-8-8TTF N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A SAE Flareless N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM4-4-4TTF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A SAE Flareless N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
Unit of Measure
1 2