O-ring Face Seal Tee
O-ring Face Seal Tee
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

S10T N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Male O-ring Face Seal N/A 5/8 in N/A 1 N/A SAE Male O-ring Face Seal
S12T N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Male O-ring Face Seal N/A 3/4 in N/A 1 N/A SAE Male O-ring Face Seal
S16T N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Male O-ring Face Seal N/A 1 in N/A 1 N/A SAE Male O-ring Face Seal
S20T N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A 3 N/A SAE Male O-ring Face Seal
S24T N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal
S4T N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Male O-ring Face Seal N/A 1/4 in N/A 1 N/A SAE Male O-ring Face Seal
S6T N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Male O-ring Face Seal N/A 3/8 in N/A 1 N/A SAE Male O-ring Face Seal
S8T N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Male O-ring Face Seal N/A 1/2 in N/A 1 N/A SAE Male O-ring Face Seal
S10T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Male O-ring Face Seal N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal
S12T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Male O-ring Face Seal N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal
S16T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Male O-ring Face Seal N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal
S20T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal
S24T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal
S4T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Male O-ring Face Seal N/A 1/4 in N/A 4 N/A SAE Male O-ring Face Seal
S6T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Male O-ring Face Seal N/A 3/8 in N/A 4 N/A SAE Male O-ring Face Seal
S8T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Male O-ring Face Seal N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal
Unit of Measure
1