SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| S10SRT |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A SAE Female O-ring Face Seal | N/A 5/8 in | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A 4 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S12SRT |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A SAE Female O-ring Face Seal | N/A 3/4 in | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A 1 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S16SRT |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A SAE Female O-ring Face Seal | N/A 1 in | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A 4 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S20SRT |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A SAE Female O-ring Face Seal | N/A 1 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A 4 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S24SRT |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A SAE Female O-ring Face Seal | N/A 1 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A 4 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S4SRT |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A SAE Female O-ring Face Seal | N/A 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A 1 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S6SRT |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A SAE Female O-ring Face Seal | N/A 3/8 in | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A 1 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S8SRT |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A SAE Female O-ring Face Seal | N/A 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A 1 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S10SRT-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A SAE Female O-ring Face Seal | N/A 5/8 in | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A 4 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S12SRT-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A SAE Female O-ring Face Seal | N/A 3/4 in | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A 4 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S16SRT-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A SAE Female O-ring Face Seal | N/A 1 in | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A 4 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S20SRT-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A SAE Female O-ring Face Seal | N/A 1 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A 4 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S24SRT-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A SAE Female O-ring Face Seal | N/A 1 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A 4 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S4SRT-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A SAE Female O-ring Face Seal | N/A 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A 4 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S6SRT-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A SAE Female O-ring Face Seal | N/A 3/8 in | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A 4 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
| S8SRT-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A SAE Female O-ring Face Seal | N/A 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A 4 | N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel |
Unit of Measure
1