O-ring Face Seal Swivel Branch Tee
O-ring Face Seal Swivel Branch Tee
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

S10SBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Female O-ring Face Seal N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S12SBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Female O-ring Face Seal N/A 3/4 in N/A 1 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S16SBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Female O-ring Face Seal N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S20SBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Female O-ring Face Seal N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S24SBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Female O-ring Face Seal N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S4SBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Female O-ring Face Seal N/A 1/4 in N/A 1 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S6SBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Female O-ring Face Seal N/A 3/8 in N/A 1 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S8SBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Female O-ring Face Seal N/A 1/2 in N/A 1 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S10SBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Female O-ring Face Seal N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S12SBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Female O-ring Face Seal N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S16SBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Female O-ring Face Seal N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S20SBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Female O-ring Face Seal N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S24SBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Female O-ring Face Seal N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S4SBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Female O-ring Face Seal N/A 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S6SBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Female O-ring Face Seal N/A 3/8 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S8SBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Female O-ring Face Seal N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S10SBT-B N/A CAD Icon (for items table) N/A Brass N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Female O-ring Face Seal N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S12SBT-B N/A CAD Icon (for items table) N/A Brass N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Female O-ring Face Seal N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S16SBT-B N/A CAD Icon (for items table) N/A Brass N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Female O-ring Face Seal N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S20SBT-B N/A CAD Icon (for items table) N/A Brass N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Female O-ring Face Seal N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S24SBT-B N/A CAD Icon (for items table) N/A Brass N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Female O-ring Face Seal N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S4SBT-B N/A CAD Icon (for items table) N/A Brass N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Female O-ring Face Seal N/A 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S6SBT-B N/A CAD Icon (for items table) N/A Brass N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Female O-ring Face Seal N/A 3/8 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S8SBT-B N/A CAD Icon (for items table) N/A Brass N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Female O-ring Face Seal N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
Unit of Measure
1