O-ring Face Seal Straight Thread Run Tee
O-ring Face Seal Straight Thread Run Tee
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

S10GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A SAE Male O-ring Face Seal N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S12GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A SAE Male O-ring Face Seal N/A 3/4 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S16GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A SAE Male O-ring Face Seal N/A 1 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S20GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A 3 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S24GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S4GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A SAE Male O-ring Face Seal N/A 1/4 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A SAE Male O-ring Face Seal N/A 3/8 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8GRT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A SAE Male O-ring Face Seal N/A 1/2 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S10GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A SAE Male O-ring Face Seal N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S12GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A SAE Male O-ring Face Seal N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S16GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A SAE Male O-ring Face Seal N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S20GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S24GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S4GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A SAE Male O-ring Face Seal N/A 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A SAE Male O-ring Face Seal N/A 3/8 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8GRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A SAE Male O-ring Face Seal N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
Unit of Measure
1