O-ring Face Seal Straight Thread Branch Tee
O-ring Face Seal Straight Thread Branch Tee
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

S10GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S12GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S16GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S20GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 3 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S24GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 3 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S4GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8GBT N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S10GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S12GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S16GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S20GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S24GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S4GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8GBT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
Unit of Measure
1