
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| AJ10TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 5/8 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A Male SAE 37° Flared | N/A 5/8 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ12TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 3/4 in | N/A Female National Pipe Thread | N/A 3/4-14 | N/A Male SAE 37° Flared | N/A 3/4 in | N/A 1 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ14TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 7/8 in | N/A Female National Pipe Thread | N/A 3/4-14 | N/A Male SAE 37° Flared | N/A 7/8 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ16TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 1 in | N/A Female National Pipe Thread | N/A 1-11 1/2 | N/A Male SAE 37° Flared | N/A 1 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ20TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 1 1/4 in | N/A Female National Pipe Thread | N/A 1 1/4-11 1/2 | N/A Male SAE 37° Flared | N/A 1 1/4 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ24TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 1 1/2 in | N/A Female National Pipe Thread | N/A 1 1/2-11 1/2 | N/A Male SAE 37° Flared | N/A 1 1/2 in | N/A 3 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ2TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 1/8 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A Male SAE 37° Flared | N/A 1/8 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ32TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 2 in | N/A Female National Pipe Thread | N/A 2-11 1/2 | N/A Male SAE 37° Flared | N/A 2 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ3TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 3/16 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A Male SAE 37° Flared | N/A 3/16 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ4-4-4TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A Male SAE 37° Flared | N/A 1/4 in | N/A 1 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ4TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A Male SAE 37° Flared | N/A 1/4 in | N/A 1 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ5TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 5/16 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A Male SAE 37° Flared | N/A 5/16 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ6-6-6TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 3/8 in | N/A Female National Pipe Thread | N/A 3/8-18 | N/A Male SAE 37° Flared | N/A 3/8 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ6TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 3/8 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A Male SAE 37° Flared | N/A 3/8 in | N/A 1 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ8-8-8TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 1/2 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A Male SAE 37° Flared | N/A 1/2 in | N/A 1 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ8TFT |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 1/2 in | N/A Female National Pipe Thread | N/A 3/8-18 | N/A Male SAE 37° Flared | N/A 1/2 in | N/A 1 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ10TFT-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 5/8 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A Male SAE 37° Flared | N/A 5/8 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ12TFT-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 3/4 in | N/A Female National Pipe Thread | N/A 3/4-14 | N/A Male SAE 37° Flared | N/A 3/4 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ14TFT-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 7/8 in | N/A Female National Pipe Thread | N/A 3/4-14 | N/A Male SAE 37° Flared | N/A 7/8 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ16TFT-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 1 in | N/A Female National Pipe Thread | N/A 1-11 1/2 | N/A Male SAE 37° Flared | N/A 1 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ20TFT-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 1 1/4 in | N/A Female National Pipe Thread | N/A 1 1/4-11 1/2 | N/A Male SAE 37° Flared | N/A 1 1/4 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ24TFT-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 1 1/2 in | N/A Female National Pipe Thread | N/A 1 1/2-11 1/2 | N/A Male SAE 37° Flared | N/A 1 1/2 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ2TFT-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 1/8 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A Male SAE 37° Flared | N/A 1/8 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ32TFT-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 2 in | N/A Female National Pipe Thread | N/A 2-11 1/2 | N/A Male SAE 37° Flared | N/A 2 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ3TFT-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 3/16 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A Male SAE 37° Flared | N/A 3/16 in | N/A 4 | N/A Male SAE 37° Flare by Female National Pipe Thread |
Unit of Measure
1 2