SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
CPV P/N |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| P10-10-10GRT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A Male SAE Straight Thread | N/A 5/8 in | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P12-12-12GRT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 3/4 in | N/A Male SAE Straight Thread | N/A 3/4 in | N/A Nav-Sea Male O-ring Face Seal | N/A 3/4 in | N/A | N/A 3 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P16-16-16GRT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1 in | N/A Male SAE Straight Thread | N/A 1 in | N/A Nav-Sea Male O-ring Face Seal | N/A 1 in | N/A | N/A 3 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P20-20-20GRT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/4 in | N/A Male SAE Straight Thread | N/A 1 1/4 in | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/4 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P24-24-24GRT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/2 in | N/A Male SAE Straight Thread | N/A 1 1/2 in | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/2 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P4-4-4GRT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 1/4 in | N/A Nav-Sea Male O-ring Face Seal | N/A 1/4 in | N/A H816T-4-4-4-SS316L | N/A 1 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P6-6-6GRT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A Nav-Sea Male O-ring Face Seal | N/A 3/8 in | N/A H816T-6-6-6-SS316L | N/A 1 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P8-8-8GRT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A H816T-8-8-8-SS316L | N/A 1 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P10-10-10GRT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A Male SAE Straight Thread | N/A 5/8 in | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P12-12-12GRT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 3/4 in | N/A Male SAE Straight Thread | N/A 3/4 in | N/A Nav-Sea Male O-ring Face Seal | N/A 3/4 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P16-16-16GRT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1 in | N/A Male SAE Straight Thread | N/A 1 in | N/A Nav-Sea Male O-ring Face Seal | N/A 1 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P20-20-20GRT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/4 in | N/A Male SAE Straight Thread | N/A 1 1/4 in | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/4 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P24-24-24GRT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/2 in | N/A Male SAE Straight Thread | N/A 1 1/2 in | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/2 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P4-4-4GRT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 1/4 in | N/A Nav-Sea Male O-ring Face Seal | N/A 1/4 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P6-6-6GRT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A Nav-Sea Male O-ring Face Seal | N/A 3/8 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P8-8-8GRT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread |
Unit of Measure
1