ORFS male branch tee - NavSea
ORFS male branch tee - NavSea
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

P10-10-8TTM N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P12-12-12TTM N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P16-16-16TTM N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 3 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P20-20-20TTM N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P4-4-2TTM N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P4-4-4TTM N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P6-6-4TTM N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P6-6-6TTM N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P8-8-6TTM N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P8-8-8TTM N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P10-10-8TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P12-12-12TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P16-16-16TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P20-20-20TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P4-4-2TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P4-4-4TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P6-6-4TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P6-6-6TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P8-8-6TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P8-8-8TTM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
Unit of Measure
1