ORFS female run tee - NavSea
ORFS female run tee - NavSea
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

P10-8-10TFT N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P12-12-12TFT N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Female National Pipe Thread N/A 3/4-14 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P16-12-16TFT N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Female National Pipe Thread N/A 3/4-14 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P4-2-4TFT N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P6-4-6TFT N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P10-8-10TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P12-12-12TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Female National Pipe Thread N/A 3/4-14 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P16-12-16TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Female National Pipe Thread N/A 3/4-14 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P4-2-4TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P6-4-6TFT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
Unit of Measure
1