ORFS female branch tee - NavSea
ORFS female branch tee - NavSea
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

P10-10-8TTF N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P12-12-8TTF N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P16-16-12TTF N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P4-4-2TTF N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P4-4-4TTF N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P6-6-4TTF N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P8-8-6TTF N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P10-10-8TTF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P12-12-8TTF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P16-16-12TTF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P4-4-2TTF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P4-4-4TTF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P6-6-4TTF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P8-8-6TTF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
Unit of Measure
1