Connects Male Nav-Sea ORFS to Tube Socket
ORFS SAE male tube end - NavSea
ORFS SAE male tube end - NavSea
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

P10MS N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Female O-ring Face Seal N/A 5/8 in N/A Tube Stub N/A 5/8 in N/A 3 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P12MS N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Female O-ring Face Seal N/A 3/4 in N/A Tube Stub N/A 3/4 in N/A 1 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P16MS N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Female O-ring Face Seal N/A 1 in N/A Tube Stub N/A 1 in N/A 1 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P20MS N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Female O-ring Face Seal N/A 1 1/4 in N/A Tube Stub N/A 1 1/4 in N/A 1 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P24MS N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Female O-ring Face Seal N/A 1 1/2 in N/A Tube Stub N/A 1 1/2 in N/A 4 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P4MS N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Female O-ring Face Seal N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 1 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P6MS N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Female O-ring Face Seal N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 1 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P8MS N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Female O-ring Face Seal N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 1 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P10MS-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Female O-ring Face Seal N/A 5/8 in N/A Tube Stub N/A 5/8 in N/A 4 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P12MS-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Female O-ring Face Seal N/A 3/4 in N/A Tube Stub N/A 3/4 in N/A 4 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P16MS-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Female O-ring Face Seal N/A 1 in N/A Tube Stub N/A 1 in N/A 4 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P20MS-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Female O-ring Face Seal N/A 1 1/4 in N/A Tube Stub N/A 1 1/4 in N/A 4 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P24MS-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Female O-ring Face Seal N/A 1 1/2 in N/A Tube Stub N/A 1 1/2 in N/A 4 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P4MS-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Female O-ring Face Seal N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 4 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P6MS-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Female O-ring Face Seal N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 4 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
P8MS-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Female O-ring Face Seal N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 4 N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve
Unit of Measure
1