SAE flareless union
SAE Flareless Union
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

AM10U N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A SAE Flareless N/A 5/8 in N/A 1 N/A SAE Flareless Tube End
AM10U-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A SAE Flareless N/A 5/8 in N/A 4 N/A SAE Flareless Tube End
AM12U N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A SAE Flareless N/A 3/4 in N/A 1 N/A SAE Flareless Tube End
AM14U-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 7/8 in N/A SAE Flareless N/A 7/8 in N/A 4 N/A SAE Flareless Tube End
AM16U N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 in N/A SAE Flareless N/A 1 in N/A 1 N/A SAE Flareless Tube End
AM16U-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A SAE Flareless N/A 1 in N/A 4 N/A SAE Flareless Tube End
AM20U N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A SAE Flareless N/A 1 1/4 in N/A 1 N/A SAE Flareless Tube End
AM20U-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/4 in N/A SAE Flareless N/A 1 1/4 in N/A 4 N/A SAE Flareless Tube End
AM24U N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/2 in N/A SAE Flareless N/A 1 1/2 in N/A 4 N/A SAE Flareless Tube End
AM24U-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/2 in N/A SAE Flareless N/A 1 1/2 in N/A 4 N/A SAE Flareless Tube End
AM2U N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/8 in N/A SAE Flareless N/A 1/8 in N/A 1 N/A SAE Flareless Tube End
AM2U-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/8 in N/A SAE Flareless N/A 1/8 in N/A 4 N/A SAE Flareless Tube End
AM32U N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 2 in N/A SAE Flareless N/A 2 in N/A 1 N/A SAE Flareless Tube End
AM32U-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 2 in N/A SAE Flareless N/A 2 in N/A 4 N/A SAE Flareless Tube End
AM3U-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/16 in N/A SAE Flareless N/A 3/16 in N/A 4 N/A SAE Flareless Tube End
AM4U N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A SAE Flareless N/A 1/4 in N/A 1 N/A SAE Flareless Tube End
AM5U N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A SAE Flareless N/A 5/16 in N/A 1 N/A SAE Flareless Tube End
AM5U-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/16 in N/A SAE Flareless N/A 5/16 in N/A 4 N/A SAE Flareless Tube End
AM6U N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A SAE Flareless N/A 3/8 in N/A 1 N/A SAE Flareless Tube End
AM8U N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A SAE Flareless N/A 1/2 in N/A 1 N/A SAE Flareless Tube End
AM3U N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/16 in N/A SAE Flareless N/A 3/16 in N/A 4 N/A SAE Flareless Tube End
AM4U-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A SAE Flareless N/A 1/4 in N/A 3 N/A SAE Flareless Tube End
AM6U-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A SAE Flareless N/A 3/8 in N/A 4 N/A SAE Flareless Tube End
AM8U-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A SAE Flareless N/A 1/2 in N/A 4 N/A SAE Flareless Tube End
AM14U N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 7/8 in N/A SAE Flareless N/A 7/8 in N/A 4 N/A SAE Flareless Tube End
Unit of Measure
1 2