SAE flareless hex long union
SAE Flareless Large Hex Union
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

AM10LHU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A SAE Flareless N/A 5/8 in N/A 4 N/A SAE Flareless Tube End
AM12LHU N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A SAE Flareless N/A 3/4 in N/A 1 N/A SAE Flareless Tube End
AM12LHU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A SAE Flareless N/A 3/4 in N/A 4 N/A SAE Flareless Tube End
AM16LHU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A SAE Flareless N/A 1 in N/A 4 N/A SAE Flareless Tube End
AM20LHU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/4 in N/A SAE Flareless N/A 1 1/4 in N/A 4 N/A SAE Flareless Tube End
AM24LHU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/2 in N/A SAE Flareless N/A 1 1/2 in N/A 4 N/A SAE Flareless Tube End
AM2LHU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/8 in N/A SAE Flareless N/A 1/8 in N/A 4 N/A SAE Flareless Tube End
AM32LHU N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 2 in N/A SAE Flareless N/A 2 in N/A 4 N/A SAE Flareless Tube End
AM32LHU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 2 in N/A SAE Flareless N/A 2 in N/A 4 N/A SAE Flareless Tube End
AM3LHU N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/16 in N/A SAE Flareless N/A 3/16 in N/A 4 N/A SAE Flareless Tube End
AM3LHU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/16 in N/A SAE Flareless N/A 3/16 in N/A 4 N/A SAE Flareless Tube End
AM4LHU N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A SAE Flareless N/A 1/4 in N/A 1 N/A SAE Flareless Tube End
AM4LHU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A SAE Flareless N/A 1/4 in N/A 4 N/A SAE Flareless Tube End
AM5LHU N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A SAE Flareless N/A 5/16 in N/A 4 N/A SAE Flareless Tube End
AM5LHU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/16 in N/A SAE Flareless N/A 5/16 in N/A 4 N/A SAE Flareless Tube End
AM6LHU N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A SAE Flareless N/A 3/8 in N/A 1 N/A SAE Flareless Tube End
AM6LHU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A SAE Flareless N/A 3/8 in N/A 4 N/A SAE Flareless Tube End
AM8LHU N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A SAE Flareless N/A 1/2 in N/A 1 N/A SAE Flareless Tube End
AM8LHU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A SAE Flareless N/A 1/2 in N/A 4 N/A SAE Flareless Tube End
AM10LHU N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A SAE Flareless N/A 5/8 in N/A 4 N/A SAE Flareless Tube End
AM16LHU N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 in N/A SAE Flareless N/A 1 in N/A 4 N/A SAE Flareless Tube End
AM20LHU N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A SAE Flareless N/A 1 1/4 in N/A 4 N/A SAE Flareless Tube End
AM24LHU N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/2 in N/A SAE Flareless N/A 1 1/2 in N/A 4 N/A SAE Flareless Tube End
AM2LHU N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/8 in N/A SAE Flareless N/A 1/8 in N/A 4 N/A SAE Flareless Tube End
Unit of Measure
1