Pipe fitting SAE plug
GP - Hex Plug, SAE
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Production Category

End Connection Type

IHCT12GP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE Straight Thread
IHCT16GP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE Straight Thread
IHCT20GP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Male SAE Straight Thread
IHCT24GP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread
IHCT2GP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Male SAE Straight Thread
IHCT32GP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Male SAE Straight Thread
IHCT3GP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 3/16 in N/A 4 N/A Male SAE Straight Thread
IHCT4GP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE Straight Thread
IHCT5GP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 5/16 in N/A 4 N/A Male SAE Straight Thread
IHCT6GP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread
IHCT8GP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread
IMT10GP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE Straight Thread
IMT12GP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE Straight Thread
IMT16GP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE Straight Thread
IMT20GP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Male SAE Straight Thread
IMT24GP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread
IMT2GP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Male SAE Straight Thread
IMT32GP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Male SAE Straight Thread
IMT3GP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/16 in N/A 4 N/A Male SAE Straight Thread
IMT4GP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE Straight Thread
IMT5GP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 5/16 in N/A 4 N/A Male SAE Straight Thread
IMT6GP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread
IMT8GP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread
Unit of Measure
1 2