ORFS female weld threaded piece - HP
ORFS female weld threaded piece - HP
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q501T-8-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Pipe Socket Weld N/A 1 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Socket Weld
Q501T-8-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Pipe Socket Weld N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Socket Weld
Q501T-8-7-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Pipe Socket Weld N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Socket Weld
Q501T-8-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Pipe Socket Weld N/A 2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Socket Weld
Unit of Measure
1 2 3