Q509T SOLIDWORKS RENDER
ORFS straight thread threaded piece - HP
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q509T-0 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 0 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509T-1 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 1 N/A Male SAE Straight Thread N/A 3/8 in N/A 3 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509T-2 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509T-3 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 3 N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509T-4 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Male SAE Straight Thread N/A 1 in N/A 3 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509T-5 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509T-6 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509T-7 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 7 N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Unit of Measure
1