ORFS male pipe weld threaded piece - HP
ORFS male pipe weld threaded piece - HP
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q602T-0-L N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 0 N/A Male Pipe Weld N/A 1/8 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-1-L N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 1 N/A Male Pipe Weld N/A 1/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-2-L N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Male Pipe Weld N/A 3/8 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-3-L N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 3 N/A Male Pipe Weld N/A 1/2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-4-L N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Male Pipe Weld N/A 3/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-5-L N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Male Pipe Weld N/A 1 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-6-L N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Male Pipe Weld N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-7-L N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 7 N/A Male Pipe Weld N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-8-L N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Male Pipe Weld N/A 2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-0-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 0 N/A Male Pipe Weld N/A 1/8 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 1 N/A Male Pipe Weld N/A 1/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Male Pipe Weld N/A 3/8 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 3 N/A Male Pipe Weld N/A 1/2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Male Pipe Weld N/A 3/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Male Pipe Weld N/A 1 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Male Pipe Weld N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-7-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 7 N/A Male Pipe Weld N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Q602T-8-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Male Pipe Weld N/A 2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Pipe Stub
Unit of Measure
1