ORFS male pipe threaded piece - HP
ORFS male pipe threaded piece - HP
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q504T-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-7-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 7 N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-8-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Unit of Measure
1 2