ORFS male pipe threaded piece - HP
ORFS male pipe threaded piece - HP
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q504T-1 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 1 N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-2 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-2-1 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-2-3 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-2-4 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-3 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 3 N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-4 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-4-5 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-5 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-5-4 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-6 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-6-7 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-7 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 7 N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-8 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 1 N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-2-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-2-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-2-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 3 N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-4-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-5-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Q504T-6-7-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread
Unit of Measure
1 2