ORFS female NPT threaded piece - HP
ORFS female NPT threaded piece - HP
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q503T-7-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 7 N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-7-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 7 N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-7-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 7 N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-7-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 7 N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-7-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 7 N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-8-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-8-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-8-7-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-8-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Female National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Unit of Measure
1 2 3