ORFS female NPT threaded piece - HP
ORFS female NPT threaded piece - HP
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q503T-8 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Female National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-8-5 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-8-6 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-8-7 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-0-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 0 N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-1-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 1 N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 1 N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-2-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-3-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 3 N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-3-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 3 N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 3 N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-4-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-4-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-4-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-5-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-5-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-5-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-5-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-6-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-6-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-6-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Q503T-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread
Unit of Measure
1 2 3